DWL@DWL10000856331
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 3.0.0.2 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X20DO4633.exe | |
| Описание |
V6.0 HW Upgrade (X20DO4633) Revision information X20DO4633 Version 3.0.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: TDYD-10979 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.1.0: ID: 734865 Adaptations for Automation Studio 4.11 Description of AC power supply corrected Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 556185 Module documentation revised Data sheet V2.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800),1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.2.0.0: ID: 496750 new firmware v 950 frequency-mode correction,improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.1.2.0: ID: 477380 Module documentation revised Data sheet V2.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.1.0: ID: 453325 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.0.0: ID: 413605 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.0.3.1: ID: 387770 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801),1\44090_8.fw(928) Version 1.0.3.0: ID: 366289 Signaltypes for APROL corrected Channel description changed: Yes Configurationdescription changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.1: ID: 346530 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.0: ID: 317355 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(912) Version 1.0.0.3: ID: 281330 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) Version 1.0.0.1: ID: 220750 Support X20DO4633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.1 | * | 18.08.2026 | 1 МБ | EXE | AS6_HW_X20DO4633.exe | |
| Описание |
V6.0 HW Upgrade (X20DO4633) Revision information X20DO4633 Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: TDYD-10979 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.1.0: ID: 734865 Adaptations for Automation Studio 4.11 Description of AC power supply corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 556185 Module documentation revised Data sheet V2.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.2.0.0: ID: 496750 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version1.1.2.0: ID: 477380 Module documentation revised Data sheet V2.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.1.0: ID: 453325 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.0.0: ID: 413605 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.0.3.1: ID: 387770 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.3.0: ID: 366289 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.1: ID: 346530 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.0: ID: 317355 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(912) Version 1.0.0.3: ID: 281330 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) Version 1.0.0.1: ID: 220750 Support X20DO4633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.0 | * | 21.05.2026 | 1 МБ | EXE | AS6_HW_X20DO4633.exe | |
| Описание |
V6.0 HW Upgrade (X20DO4633) Revision information X20DO4633 Version 3.0.0.0: ID: TDYD-10979 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.1.0: ID: 734865 Adaptations for Automation Studio 4.11 Description of AC power supply corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 556185 Module documentation revised Data sheet V2.43 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.2.0.0: ID: 496750 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940), 1\44090_9.fw(950) Version 1.1.2.0: ID:477380 Module documentation revised Data sheet V2.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.1.0: ID: 453325 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.1.0.0: ID: 413605 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(940) Version 1.0.3.1: ID: 387770 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.3.0: ID: 366289 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.1: ID: 346530 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(928) Version 1.0.2.0: ID: 317355 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801), 1\44090_8.fw(912) Version 1.0.0.3: ID: 281330 Helpupdated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) Version 1.0.0.1: ID: 220750 Support X20DO4633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44090_5.fw(800), 1\44090_6.fw(801) |
|||||