DWL@DWL10000878220
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 07.10.2026 | 676 кБ | EXE | AS6_HW_X20DO2649.exe | |
| Описание |
V6.0 HW Upgrade (X20DO2649) Revision information X20DO2649 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 456915 Module documentation revised Datasheet V3.11 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\8410_5.fw(800) Version 1.0.1.3: ID: 392915 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8410_5.fw(800) Version 1.0.1.2: ID: 392770 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8410_5.fw(800) Version 1.0.1.1: ID: 342915 Correction of EPlan export Adaption pin label for EPlan Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8410_5.fw(800) Version 1.0.1.0: ID: 217475 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8410_5.fw(800) |
|||||