DWL@DWL10000878211
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X20DC2395.exe | |
| Описание |
V6.0 HW Upgrade (X20DC2395) Revision information X20DC2395 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 627580 Support new HW-variant 5 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 630130 Module documentation revised Datasheet V 3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7380_1.fw(14), 1\7380_3.fw(14), 1\7380_4.fw(14), 1\7380_5.fw(101) Version 1.0.6.0: ID: 459170 Data sheet revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7380_1.fw(14), 1\7380_3.fw(14), 1\7380_4.fw(14) Version 1.0.5.0: ID: 425810 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7380_1.fw(14), 1\7380_3.fw(14), 1\7380_4.fw(14) Version 1.0.4.0: ID: 410680 Firmware update extended firmware files for hardware variant 4 added Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7380_1.fw(14), 1\7380_3.fw(14), 1\7380_4.fw(14) Version 1.0.3.0: ID: 268670 Enhancement length check of I/O block size during Build Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7380_1.fw(11), 1\7380_3.fw(11) Version 1.0.2.0: ID: 177305 Comparator problem corrected. ATTENTION :: incompatibility at window margin New FW V11 : comparator problem corrected. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7380_1.fw(11), 1\7380_3.fw(11) Version 1.0.1.0: ID: 177480 Enhancement SSI encoder configuration and position latch, correction internal communication Enhancement monoflop check SSI encoder configuration and position latch with pos./neg. edge, correction internal communication X2X Uart Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7380_1.fw(10), 1\7380_3.fw(10) |
|||||