DWL@DWL10000878170
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 06.10.2026 | 1 МБ | EXE | AS6_HW_X20DC1073.exe | |
| Описание |
V6.0 HW Upgrade (X20DC1073) Revision information X20DC1073 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 638985 CanIO error fixed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 735100 Support new HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44742_1.fw(120), 1\44742_2.fw(141) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 584325 Enhancement DataToSafeDATA Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 615295 Module documentation revised Data sheet V1.31 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44742_1.fw(120) Version 1.0.2.0: ID: 311530 Support X20DC1073 Support for AutomationStudio incl. documentation (german) Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\44742_1.fw(3) |
|||||