DWL@DWL10000878147
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.3.1 | * | 06.10.2026 | 925 кБ | EXE | AS6_HW_X20cPS9600.exe | |
| Описание |
V6.0 HW Upgrade (X20cPS9600) Revision information X20cPS9600 Version 1.2.3.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.2.2.0: ID: 751165 Module documentation revised Data sheet V 1.20 with description of RS485 connection on X20BBx3 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64568_11.fw(130), 1\64568_6.fw(816) Version 1.2.1.0: ID: 686235 Support new HW variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714110 Module documentation revised Data sheet V 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64568_11.fw(130), 1\64568_6.fw(816) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 671030 Support X20cPS9600 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64568_6.fw(816) |
|||||