DWL@DWL10000878117
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.2.1 | * | 06.10.2026 | 2 МБ | EXE | AS6_HW_X20CM4800X.exe | |
| Описание |
V6.0 HW Upgrade (X20CM4800X) Revision information X20CM4800X Version 1.5.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 719920 no FW update possible behind a X20BCxx8x bus coupler Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723030 support for HW-variant 2 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\61893_1.fw(305), 1\61893_2.fw(305) Version 1.3.0.0: ID: 707755 Reading back Flatstream "Config" data points Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 712830 Module documentation revised Data sheet V1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61893_1.fw(304) Version 1.2.1.0: ID: 674960 Internal function extension Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 697725 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61893_1.fw(301) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 602010 Support X20CM4800X Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||