DWL@DWL10000878110
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 06.10.2026 | 877 кБ | EXE | AS6_HW_X20cIF10X0.exe | |
| Описание |
V6.0 HW Upgrade (X20cIF10X0) Revision information X20cIF10X0 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 697730 Interrupt delay corrected, additional correction for FW 8 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57913_0.pci(9) Version 1.2.2.0: ID: 628845 Interrupt delay corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628850 Support X20(c)CP368x(X); New data sheet V1.15 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57913_0.pci(8) Version 1.1.0.0: ID: 447580 X20IF10X0 sometimes not booting The X20IF10X0 was sometimes not found by the CPU after startup. The signal strenght on the PCIe was optimized, to avoid this problem. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57913_0.pci(7) Version 1.0.0.4: ID: 342385 Support X20cIF10X0 Support for Automation Studio Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\57913_0.pci(6) Version 1.0.0.3: ID: 342385 Support X20cIF10X0 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57913_0.pci(6) Version 1.0.0.0: ID: 342385 Support X20cIF10X0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||