DWL@DWL10000878104
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 06.10.2026 | 5 МБ | EXE | AS6_HW_X20cIF1063-1.exe | |
| Описание |
V6.0 HW Upgrade (X20cIF1063-1) Revision information X20cIF1063-1 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID:627930 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703330 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57909a1.fw(21), 1\57909_1.fw(13) Version 1.0.2.0: ID: 466530 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466535 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.1.0: ID: 456755 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456760 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.0.0: ID: 342475 Support X20cIF1063-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) |
|||||