DWL@DWL10000878072
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 06.10.2026 | 990 кБ | EXE | AS6_HW_X20cDC2190.exe | |
| Описание |
V6.0 HW Upgrade (X20cDC2190) Revision information X20cDC2190 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 756600 X20DC2190: Correct speedvalues for Rev. H0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61085_2.fw(113), 1\61085_3.fw(130) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 723595 support for HW-variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61085_2.fw(113), 1\61085_3.fw(120) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 525865 Support X20cDC2190 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61085_2.fw(113) |
|||||