DWL@DWL10000783434
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.7.3.2 | * | 06.10.2026 | 2 МБ | EXE | AS6_HW_X20cCP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20cCP0410) Revision information X20cCP0410 Version 1.7.3.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.0: ID: 785320 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64566_2.fp(40) Version 1.7.0.0: ID: 751610 Support X20BB53 and X20BB63 Enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64566_2.fp(40) Version 1.2.0.0: ID: 743300 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64566_2.fp(40) Version 1.1.1.0: ID: 738510 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738630 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\64566_2.fp(37) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 684935 Support X20cCP0410 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64566_2.fp(37) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.3.1 | * | 18.08.2026 | 2 МБ | EXE | AS6_HW_X20cCP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20cCP0410) Revision information X20cCP0410 Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.7.3.0: ID: 785320 Enhancements forAS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64566_2.fp(40) Version 1.7.0.0: ID: 751610 Support X20BB53 and X20BB63 Enhancement of documentation Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\64566_2.fp(40) Version 1.2.0.0: ID: 743300 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64566_2.fp(40) Version 1.1.1.0: ID: 738510 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738630 X2X bus output cycle trigger error correction The X2X busoutput cycle trigger was not started although it was configured. Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64566_2.fp(37) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed:no Version 1.0.0.0: ID: 684935 Support X20cCP0410 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64566_2.fp(37) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.3.0 | * | 29.04.2024 | 2 МБ | EXE | AS6_HW_X20cCP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20cCP0410) Revision information X20cCP0410 Version 1.7.3.0: ID: 785320 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64566_2.fp(40) Version 1.7.0.0: ID: 751610 Support X20BB53 and X20BB63 Enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64566_2.fp(40) Version 1.2.0.0: ID: 743300 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64566_2.fp(40) Version 1.1.1.0: ID: 738510 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738630 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64566_2.fp(37) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 684935 Support X20cCP0410 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64566_2.fp(37) |
|||||