DWL@DWL10000878053
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.0.1 | * | 06.10.2026 | 991 кБ | EXE | AS6_HW_X20cAT6402.exe | |
| Описание |
V6.0 HW Upgrade (X20cAT6402) Revision information X20cAT6402 Version 1.4.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 780690 expension of temperatureresolution Additional selectable resolution of measured temperature of 0.01°C Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\56663_10.fw(120), 1\56663_6.fw(850) Version 1.3.0.0: ID: 754530 Support new HW variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\56663_10.fw(115), 1\56663_6.fw(850) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.6.0: ID: 608605 Module documentation revised Data sheet V3.06 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56663_6.fw(850) Version 1.0.5.0: ID: 534195 Module documentation revised Data sheet V3.03 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 534200 Correction hwx / hwc Wrong Sig_Temp values (swapped) for temperature sensor S and N Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\56663_6.fw(850) Version 1.0.4.0: ID: 493850 Module documentation revised Data sheet V 3.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56663_6.fw(850) Version 1.0.0.1: ID: 376020 Extension of EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56663_6.fw(850) Version 1.0.0.0: ID: 331055 Support X20cAT6402 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||