DWL@DWL10000879068
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.0.3 | * | 12.10.2026 | 754 кБ | EXE | AS6_HW_7XV124.50-11.exe | |
| Описание |
V6.0 HW Upgrade (7XV124.50-11) Revision information 7XV124.50-11 Version 1.0.0.3: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.1: ID: 404390 EPLAN data extended Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7399_5.fw(771) |
|||||