DWL@DWL10000810569
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 29.07.2026 | 245 кБ | EXE | AS6_HW_5AP1130.101D-000.exe | |
| Описание |
V6.0 HW Upgrade (5AP1130.101D-000) Revision information 5AP1130.101D-000 Version 2.2.0.0: ID: AQAJ-13567 Following changes: - Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.0.0: ID: AQAJ-9299 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 770790 Configuration changes in case that the Panel is used as Panel PC in Terminal mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 729245 First version 5AP1130.101D-000 is supported from version AS4.6.2 with ARembedded and B&R Hypervisor. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.1.0.0 | * | 12.02.2025 | 541 кБ | EXE | AS6_HW_5AP1130.101D-000.exe | |
| Описание |
V6.0 HW Upgrade (5AP1130.101D-000) Revision information 5AP1130.101D-000 Version 2.1.0.0: ID: AQAJ-9299 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 770790 Configuration changes in case that the Panel is used as Panel PC in Terminal mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 729245 First version 5AP1130.101D-000 is supported from version AS4.6.2 with ARembedded and B&R Hypervisor. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||