DWL@DWL10000810551
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.1.0 | * | 21.11.2025 | 338 кБ | EXE | AS6_HW_5AC901.IUPS-01.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.IUPS-01) Revision information 5AC901.IUPS-01 Version 1.5.1.0: ID: AQAJ-11814 Following changes: - Bugfix: from Automation Runtime 6.4 onwards, the IUPS was no longer recognized. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.5.0.0: ID: AQAJ-8830 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 778720 Support for the APC4100 product series startingwith AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.1.0: ID: 603894 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651410 Support for SDM Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.1: ID: 452480 I/O mapping extended Voltage and current are available as data points with AR G4.10 or A4.24. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 434025 Support of 5AC901.IUPS-01 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 12.02.2025 | 635 кБ | EXE | AS6_HW_5AC901.IUPS-01.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.IUPS-01) Revision information 5AC901.IUPS-01 Version 1.5.0.0: ID: AQAJ-8830 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 778720 Support for the APC4100 productseries starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.1.0: ID: 603894 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651410 Support for SDM Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.1: ID: 452480 I/O mapping extended Voltage andcurrent are available as data points with AR G4.10 or A4.24. Channel description changed: Yes Configuration description changed: No Firmwarechanged: No Version 1.0.0.0: ID: 434025 Support of 5AC901.IUPS-01 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||