DWL@DWL10000810514
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.0.1 | * | 19.08.2026 | 257 кБ | EXE | AS6_HW_5AC901.I232-00.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.I232-00) Revision information 5AC901.I232-00 Version 1.2.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: AQAJ-8827 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 778695 Support for the APC4100 product series starting with AS6/AR6 With this version theIF option can be connected and used with an AutomationPC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.1.0: ID: 651015 Support for IOMapping (ModuleOK) and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 651255 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 615750 Support of 5AC901.I232-00 starting with Automation Studio V4.3 and Automation Runtime K4.34. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 11.02.2025 | 554 кБ | EXE | AS6_HW_5AC901.I232-00.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.I232-00) Revision information 5AC901.I232-00 Version 1.2.0.0: ID: AQAJ-8827 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 778695 Support for the APC4100 productseries starting with AS6/AR6 With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.1.0: ID: 651015 Support for IOMapping (ModuleOK) and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 651255 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 615750 Support of 5AC901.I232-00 starting with Automation StudioV4.3 and Automation Runtime K4.34. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||