DWL@DWL10000543063
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.2.0 | * | 07.09.2022 | 471 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY48-000 Version 2.1.2.0: ID: 752540 New MTCX version V01.25 New MTCX version V01.25 with following changes: - Support for new HW monitor types. - Internal changes/optimizations for the function test. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(125) Version 2.1.1.0: ID: 732200 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface tothe local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(122) Version 2.1.0.0: ID: 667180 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOSalso possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades isnot recommended: PPC2100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667185 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.4.0: ID: 639545 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643970 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\58693_0.fw(121) Version 2.0.3.0: ID: 626095 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(114) Version 2.0.2.0: ID: 621240 Bugfix for the ETHinternal interface ModbusTCP and OPC UA areworking now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix:Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with aresistive single touch panel and MTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch Theproblems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCXversion V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX versionV01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display unitsare not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 Toconfigure the PPC2100 as a terminal it is mandatory to use the AutomationStudio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.1.1.0 | * | 24.08.2021 | 470 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY48-000.BY22-000 Version 2.1.1.0: ID: 732200 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface to the local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(122) Version 2.1.0.0: ID: 667180 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667185 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.4.0: ID: 639545 New MTCX version V01.21 New MTCX versionV01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643970 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.3.0: ID: 626095 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(114) Version 2.0.2.0: ID: 621240 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with theswitch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4internal datapoints The internal data points of VC4 and illuminated ringkeys are working again from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly byfunction block andSDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADIinterface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with ARN4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FWV01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.1.0.0 | * | 08.04.2020 | 466 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY22-000 Version 2.1.0.0: ID: 667180 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667185 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.4.0: ID: 639545 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643970 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.3.0: ID: 626095 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(114) Version 2.0.2.0: ID: 621240 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCXversion V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studioversion V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID:571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer PanelInterface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX versionV01.06 New MTCX version V01.06 with following changes: - Support for5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100 asa terminal it is mandatory to use the AutomationStudio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HWcalibration changed for TS on PPC2100 to optimize production prozess (noimpact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.4.0 | * | 03.06.2019 | 501 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY22-000 Version 2.0.4.0: ID: 639545 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643970 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(121) Version 2.0.3.0: ID: 626095 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimizedinternal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58693_0.fw(114) Version 2.0.2.0: ID: 621240 Bugfix forthe ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4and illuminated ring keys are working again from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed:No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with followingchanges. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of AutomationStudio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be usedwith ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100as a terminal it is mandatory to use the AutomationStudio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: -HW calibration changed for TS on PPC2100 to optimize production prozess (noimpact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.3.0 | * | 13.02.2019 | 498 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY22-000 Version 2.0.3.0: ID: 626095 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(114) Version 2.0.2.0: ID: 621240 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&RHypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadicallyas SDL device at simultaneous PowerOn of the APC2100 and AP800. - Supportfor AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the AutomationPC 2100 require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCPmaster. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.1.0 | * | 14.05.2018 | 492 кБ | EXE | AS4_HW_5PPC2100.BY48-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY48-000) Revision information 5PPC2100.BY22-000 Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58693_0.fw(113) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with AutomationStudio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for CustomerPanel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\58693_0.fw(108) Version1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognizedsporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0,causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID:400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generationAP1000 (especially for 7inmodel). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID: 408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||