DWL@DWL10000631054
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.9.0.0 | * | 28.07.2026 | 899 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.9.0.0: ID: AQAJ-12539 Following changes: - Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143) Version 2.8.0.0: ID: AQAJ-8069 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143) Version 2.7.0.0: ID: 769740 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Managertype 3 and 4, this could lead to the error "20803 POWERLINK:A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143) Version 2.6.2.0: ID: 750185 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751675 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.1.0: ID: 728465 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730655 Startingwith AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.0.0: ID: 722490 POWERLINK:Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722500 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723080 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723085 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: Withfrequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNswith configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 Revision of the configuration of RemMem datas in dependencyof the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.8.0.0 | * | 22.10.2024 | 899 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.8.0.0: ID: AQAJ-8069 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143) Version 2.7.0.0: ID: 769740 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143) Version 2.6.2.0: ID: 750185 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751675 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.1.0: ID: 728465 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730655 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.0.0: ID: 722490 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 722500 Extended diagnostic for miminal latencyinput stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723080 Internalmemory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723085 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&RHypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface(problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 479185 Revision of the configuration of RemMemdatas in dependency of the AR From ARemb version L4.10 or C4.25 on it ispossible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas forARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.7.0.0 | * | 25.07.2023 | 900 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.7.0.0: ID: 769740 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143) Version 2.6.2.0: ID: 750185 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751675 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.1.0: ID: 728465 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730655 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.0.0: ID: 722490 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722500 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723080 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723085 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studioversion V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration ofRemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.6.2.0 | * | 05.07.2022 | 583 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.6.2.0: ID: 750185 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751675 Configurablemodule supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.1.0: ID: 728465 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730655 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.6.0.0: ID: 722490 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722500 / Support ID: 400303836 Extended diagnostic for miminallatency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723080 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723085 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the PanelPC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input datato be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 orA4.26 on it is possible to configure up to 256kBas remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card issupported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.6.1.0 | * | 02.07.2021 | 583 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001.FPLS-001 Version 2.6.1.0: ID: 728465 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No ID:730655 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version2.6.0.0: ID: 722490 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode"Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 722500 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channeldescription changed: Yes Configuration description changed: No Firmware changed: No ID: 723080 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723085 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142) Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations"added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacyPCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9),1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revisionof the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.5.1.0 | * | 30.07.2020 | 578 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.5.1.0: ID: 695670 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.5.0.0: ID: 672585 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of alreadyconfigured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10),1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINKinterface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configurationof RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMemdatas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.5.0.0 | * | 21.01.2020 | 665 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.5.0.0: ID: 672585 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672590 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141) Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: Withfrequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNswith configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.4.0.0 | * | 16.07.2019 | 621 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to256kBas remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions<A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of theconfiguration of RemMem datas in dependency of the AR From ARemb versionL4.10 or C4.25 on it is possible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increaseof the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface cardis supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.3.0.0 | * | 02.04.2019 | 620 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmwareoptimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency"and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revisionof the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to supportthe B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it isfurthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.0.0 | * | 21.12.2018 | 621 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause noinput data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: noasynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&RHypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface(problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 479185 Revision of the configuration of RemMemdatas in dependency of the AR From ARemb version L4.10 or C4.25 on it ispossible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas forARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||