DWL@DWL10000478139
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.0.0 | * | 10.04.2017 | 530 кБ | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Описание |
V4.1 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.1.0.0: ID: 507060 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26it is possible to use the 5AC901.ISRM-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414865 Module is no longer marked as an accessory Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 / Support ID: 400122323 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||