DWL@DWL10000292005
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 23.07.2021 | 2 МБ | EXE | AS4_HW_X20IF10D1-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D1-1) Revision information X20IF10D1-1 Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.1.0: ID: 721875 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(32), 1\42779_1.fw(13) Version 1.6.0.0: ID: 483025 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627900 Replacement of the interfacecard in AS "ReplaceHW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 666300 IO mapping of the configured EtherNet/IP adapter is shown correctly. IO mapping of the configured EtherNet/IP adapter is shown correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(32), 1\42779_1.fw(13) Version 1.5.0.0: ID: 644055 / Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(30), 1\42779_1.fw(13) Version 1.4.0.0: ID: 598095 / Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(29), 1\42779_1.fw(13) Version 1.3.1.0: ID: 469100 netX configuration module name can be defined for X20IF10D1-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(27), 1\42779_1.fw(12) Version 1.3.0.0: ID: 396810 EthernetIP master(X20IF10D1-1) only controls 12 slaves Error fixed in Hilscher FW version 2.8.0.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 465630 insert ModulOK Insert ModulOK from AR4.25 Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 465635 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(26), 1\42779_1.fw(12) Version 1.2.1.0: ID: 357120 Dynamic configuration The name of the generatednetX module can be freely assigned in order to enable a dynamic configurationof netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.2.0.0: ID: 283615 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.1.1.0: ID: 268245 Input data of Ethernet/IP slaves is no longer being transferred Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12) Version1.1.0.0: ID: 257440 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12) Version 1.0.1.0: ID: 239190 Interface module EtherNet/IP Scanner, first version Interface module EtherNet/IP Scanner, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.6.0.0 | * | 15.09.2020 | 2 МБ | EXE | AS4_HW_X20IF10D1-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D1-1) Revision information X20IF10D1-1 Version 1.6.0.0: ID: 483025 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627900 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 666300 IO mapping of the configured EtherNet/IP adapter is shown correctly. IO mapping of the configured EtherNet/IP adapter is shown correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(32), 1\42779_1.fw(13) Version 1.5.0.0: ID: 644055 /Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(30), 1\42779_1.fw(13) Version 1.4.0.0: ID: 598095 / Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(29), 1\42779_1.fw(13) Version 1.3.1.0: ID: 469100 netX configuration module name can be defined for X20IF10D1-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(27), 1\42779_1.fw(12) Version 1.3.0.0: ID: 396810 EthernetIP master(X20IF10D1-1) only controls 12 slaves Error fixed in Hilscher FW version 2.8.0.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 465630 insert ModulOK Insert ModulOK from AR4.25 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 465635 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time(CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(26), 1\42779_1.fw(12) Version 1.2.1.0: ID: 357120 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.2.0.0: ID: 283615 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.1.1.0: ID: 268245 Input data of Ethernet/IP slaves is no longer being transferred Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12) Version 1.1.0.0: ID: 257440 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12) Version 1.0.1.0: ID: 239190 Interface module EtherNet/IP Scanner, first version Interface module EtherNet/IP Scanner, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 20.05.2019 | 2 МБ | EXE | AS4_HW_X20IF10D1-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D1-1) Revision information X20IF10D1-1 Version 1.5.0.0: ID: 644055 / Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(30), 1\42779_1.fw(13) Version 1.4.0.0: ID: 598095 / Support ID: 400244211 New Firmware Problem with "unconnected message handling" was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(29), 1\42779_1.fw(13) Version 1.3.1.0: ID: 469100 netX configuration module name can be defined for X20IF10D1-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(27), 1\42779_1.fw(12) Version 1.3.0.0: ID: 396810 EthernetIP master(X20IF10D1-1) only controls 12 slaves Error fixed in Hilscher FW version 2.8.0.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 465630 insert ModulOK Insert ModulOK from AR4.25 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 465635 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(26), 1\42779_1.fw(12) Version 1.2.1.0: ID: 357120 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.2.0.0: ID: 283615 Newfirmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.1.1.0: ID: 268245 Input data of Ethernet/IP slaves is no longer being transferred Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12) Version 1.1.0.0: ID: 257440 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12) Version 1.0.1.0: ID: 239190 Interface module EtherNet/IP Scanner, first version Interface module EtherNet/IP Scanner, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.1.0 | * | 07.03.2016 | 909 кБ | EXE | AS4_HW_X20IF10D1-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D1-1) Revision information X20IF10D1-1 Version 1.3.1.0: ID: 469100 netX configuration module name can be defined for X20IF10D1-1 in AS 4 at SGC CPU Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(27), 1\42779_1.fw(12) Version 1.3.0.0: ID: 396810 EthernetIP master(X20IF10D1-1) only controls 12 slaves Error fixed in Hilscher FW version 2.8.0.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 465630 insert ModulOK Insert ModulOK from AR4.25 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 465635 FDT/DTM Cycle Time change Changeparameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42779a1.fw(26), 1\42779_1.fw(12) Version 1.2.1.0: ID: 357120 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.2.0.0: ID: 283615 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.1.1.0: ID: 268245 Input data of Ethernet/IP slaves is no longer being transferred Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12) Version 1.1.0.0: ID: 257440 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12) Version 1.0.1.0: ID: 239190 Interface module EtherNet/IP Scanner, first version Interface module EtherNet/IP Scanner, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12) |
|||||