DWL@DWL10000297331
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.9.0.0 | * | 23.07.2021 | 6 МБ | EXE | AS4_HW_X20cIF10E3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20cIF10E3-1) Revision information X20cIF10E3-1 Version 1.9.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 627945 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 721630 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 721690 Denial of Servicevulnerability in PROFINET IO Device solved. Denial of Service vulnerability in PROFINET IO Device solved. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(50), 1\57912_1.fw(13) Version 1.5.0.0: ID: 657595 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20cIF10E3-1 hardware upgrade version 1.5.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20190806.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(44), 1\57912_1.fw(13) Version 1.3.7.0: ID: 487310 HWX adjusted ID of the Modul adjusted Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 487495 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.6.0: ID: 474755 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 484820 FW update Firmware updated to V3.5.52.1 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version1.3.5.0: ID: 465590 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.4.0: ID: 465280 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.0.3: ID: 425745 PROFINET certification Certification of the Interface card, according PROFINET standart V 2.31. Conformance Class: B,C Netload Class: III Firmware:V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(38), 1\57912_1.fw(12) Version 1.0.0.0: ID: 342500 Support X20cIF10E3-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.8.0.0 | * | 23.06.2021 | 6 МБ | EXE | AS4_HW_X20cIF10E3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20cIF10E3-1) Revision information X20cIF10E3-1 Version 1.8.0.0: ID: 627945 Replacement of the interfacecardin AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 721630 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 721690 Denial of Service vulnerability in PROFINET IO Device solved. Denial of Service vulnerability in PROFINET IO Device solved. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(50), 1\57912_1.fw(13) Version 1.5.0.0: ID: 657595 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20cIF10E3-1 hardware upgrade version 1.5.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20190806.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(44), 1\57912_1.fw(13) Version 1.3.7.0: ID: 487310 HWX adjusted ID of the Modul adjusted Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 487495 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.6.0: ID: 474755 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 484820 FW update Firmware updated to V3.5.52.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.5.0: ID: 465590 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.4.0: ID: 465280 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.0.3: ID: 425745 PROFINET certification Certification of the Interface card, according PROFINET standart V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(38), 1\57912_1.fw(12) Version 1.0.0.0: ID: 342500 Support X20cIF10E3-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 30.09.2019 | 1 МБ | EXE | AS4_HW_X20cIF10E3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20cIF10E3-1) Revision information X20cIF10E3-1 Version 1.5.0.0: ID: 657595 This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data. In order to use this library, use X20cIF10E3-1 hardware upgrade version 1.5.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20190806.xml"(or newer). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(44), 1\57912_1.fw(13) Version 1.3.7.0: ID: 487310 HWX adjusted IDof the Modul adjusted Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 487495 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.6.0: ID: 474755 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 484820 FW update Firmware updated to V3.5.52.1 Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.5.0: ID: 465590 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.4.0: ID: 465280 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.0.3: ID: 425745 PROFINET certification Certification of the Interface card, according PROFINET standart V 2.31. Conformance Class: B,C Netload Class: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(38), 1\57912_1.fw(12) Version 1.0.0.0: ID: 342500 Support X20cIF10E3-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.7.0 | * | 11.07.2016 | 1 МБ | EXE | AS4_HW_X20cIF10E3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20cIF10E3-1) Revision information X20cIF10E3-1 Version 1.3.7.0: ID: 487310 HWX adjusted ID of the Modul adjusted Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 487495 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.6.0: ID: 474755 X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110 Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 484820 FW update Firmware updated to V3.5.52.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(43), 1\57912_1.fw(12) Version 1.3.5.0: ID: 465590 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.4.0: ID: 465280 X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) Version 1.3.0.3: ID: 425745 PROFINET certification Certification of the Interface card, according PROFINET standart V 2.31. Conformance Class: B,C NetloadClass: III Firmware: V 3.5.52 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57912a1.fw(38), 1\57912_1.fw(12) Version 1.0.0.0: ID: 342500 Support X20cIF10E3-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57912a1.fw(26), 1\57912_1.fw(12) |
|||||