DWL@DWL10000315594
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.2.2.0 | * | 26.07.2021 | 297 кБ | EXE | AS4_HW_5PP5IO.GNAC-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IO.GNAC-00) Revision information 5PP5IO.GNAC-00.GNAC-00 Version 2.2.2.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.1.2.0: ID: 425150 5PP5IO.GNAC-00 can be used in terminal configuration Mandatoryversions: - Automation Studio 4.1.6.x - V2.0.5.0 von 5PC511.SX01-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46301_0.fp(10) Version 2.1.1.0: ID: 401860 Corrections for 5PP5IO.GNAC-00 - The I/O mapping of module is now available in ARwin too. - It is not longer necessary to disable the module to compile ARwin correctly. - To eliminate warning entries in logger it is mandatory to use latest available hardware upgrades of modules 5PC511.SX01-00 or 5PP520.0573-01 and 5PP5IO.GNAC-00. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\46301_0.fp(10) Version 2.1.0.0: ID: 340520 New firmware version V00.10 and APROL support for AS4.x added - LED for terminating resistor inverted, Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46301_0.fp(10) Version 2.0.1.1: ID: 340520 New firmware version V00.10 and APROL support for AS4.x added Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46301_0.fp(10) Version 2.0.1.0: ID: 279645 Support for 5PP5IO.GNAC-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46301_0.fp(8) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.1.2.0 | * | 03.04.2015 | 314 кБ | EXE | AS4_HW_5PP5IO.GNAC-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IO.GNAC-00) Revision information 5PP5IO.GNAC-00 Version 2.1.2.0: ID: 425150 5PP5IO.GNAC-00 can be used in terminal configuration Mandatory versions: - Automation Studio 4.1.6.x - V2.0.5.0 von 5PC511.SX01-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46301_0.fp(10) Version 2.1.1.0: ID: 401860 Corrections for 5PP5IO.GNAC-00 - The I/O mapping of module is now available in ARwin too. - It is not longer necessary to disable the module to compile ARwin correctly. - To eliminate warning entries in logger it is mandatory to use latest available hardware upgrades of modules 5PC511.SX01-00 or 5PP520.0573-01 and 5PP5IO.GNAC-00. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\46301_0.fp(10) Version 2.1.0.0: ID: 340520 New firmware version V00.10 and APROL support for AS4.x added - LED for terminating resistor inverted, Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46301_0.fp(10) Version 2.0.1.1: ID: 340520 New firmware version V00.10 and APROL support for AS4.x added Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46301_0.fp(10) Version 2.0.1.0: ID: 279645 Support for 5PP5IO.GNAC-00 Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 1\46301_0.fp(8) |
|||||