DWL@DWL10000300888
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 05.10.2015 | 591 кБ | EXE | AS4_HW_5PC600.SE00-02.exe | |
| Описание |
V4.0 HW Upgrade (5PC600.SE00-02) Revision information 5PC600.SE00-02 Version 2.2.0.0: ID: 448440 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448445 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448455 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 448465 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42283_0.pci(32782), 1\42283b0.can(122), 1\42283b0.epl(128) Version 2.1.1.0: ID: 389350 / Support ID: 400137000 Support for UPS in AS4.x added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42283_0.pci(16397), 1\42283b0.can(122), 1\42283b0.epl(64) Version 2.0.1.1: ID: 341900 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed:No Firmware changed: No Firmware: 1\42283_0.pci(13324), 1\42283b0.can(122), 1\42283b0.epl(58) Version 2.0.1.0: ID: 268960 New Powerlink firmware V58 added POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42283_0.pci(13324), 1\42283b0.can(122), 1\42283b0.epl(58) Version 2.0.0.3: ID: 267160 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42283_0.pci(13323), 1\42283b0.can(122), 1\42283b0.epl(52) Version 2.0.0.1: ID: 242925 POWERLINK Firmware and I/O Datapoint - update POWERLINK Firmware V106 - Link OK status as I/O datapoint for Powerlink added Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42283_0.pci(13323), 1\42283b0.can(122), 1\42283b0.epl(52) |
|||||