DWL@DWL10000263090
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.3.0 | * | 31.01.2025 | 615 кБ | EXE | AS4_HW_5AC901.ICAN-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 2.0.3.0: ID: AQAJ-8920 English description of the IF corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 603874 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:650760 Support for IOMapping (ModuleOK) and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 586110 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 369010 5AC901.ICAN-00 can be used in both IF option slots It is with the following versions of Automation Runtime possible to use oneor two modulesof type 5AC901.ICAN-00 at Automation PC 910 or Panel PC 900: U4.02; E4.05;H4.06; E4.08. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.2.0 | * | 25.07.2019 | 295 кБ | EXE | AS4_HW_5AC901.ICAN-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 2.0.2.0: ID: 603874 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 650760 Support for IOMapping (ModuleOK) and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 586110 Support for the xPC3100 With this version the IFoption can be connected and used with an AutomationPC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 369010 5AC901.ICAN-00 can be used in bothIF option slots It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.ICAN-00 at Automation PC 910or Panel PC 900: U4.02; E4.05; H4.06; E4.08. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.1.0 | * | 30.05.2018 | 501 кБ | EXE | AS4_HW_5AC901.ICAN-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 2.0.1.0: ID: 586110 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.2: ID: 369010 5AC901.ICAN-00 canbe used in both IF option slots It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.ICAN-00 at Automation PC 910 or Panel PC 900: U4.02; E4.05; H4.06; E4.08. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.0.1 | * | 12.02.2014 | 572 кБ | EXE | AS4_HW_5AC901.ICAN-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 1.0.0.1: ID: 368205 Support of 5AC901.ICAN-00 at Automation Studio 3.0.90. Automation Runtime support form R4.02 to Z4.02 or A4.05 and higher. EPLAN Data added Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||