DWL@DWL10000292007
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 30.05.2018 | 2 МБ | EXE | AS3.0_HW_X20IF10E1-1.exe | |
| Описание |
V3.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.3.0.0: ID: 596860 / Support ID: 400252167 Communication restart after missing ACK from the IO device Change of FW so that if a double alarm is received no connection abort occurs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(33), 1\42781_1.fw(13) Version 1.2.0.0: ID: 483030 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 549055 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13) Version 1.1.5.0: ID: 466115 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466120 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.4.0: ID: 444950 Interface card does not update the Inputs You must configure Output data , to read the inputs. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.3.0: ID: 433385 / Support ID: 400154654 Improved reconnection behavior after communication loss. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12) Version 1.1.2.0: ID: 357130 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 Interface PROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new online help Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 25.08.2017 | 2 МБ | EXE | AS3.0_HW_X20IF10E1-1.exe | |
| Описание |
V3.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.2.0.0: ID: 483030 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 549055 FW problemfixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13) Version 1.1.5.0: ID: 466115 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX)[µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466120 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.4.0: ID: 444950 Interface card does not update the Inputs You must configure Output data , to read the inputs. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.3.0: ID: 433385 / Support ID: 400154654 Improved reconnection behavior after communication loss. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12) Version 1.1.2.0: ID: 357130 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 Interface PROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new online help Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.2.0 | * | 28.05.2014 | 810 кБ | EXE | AS3.0_HW_X20IF10E1-1.exe | |
| Описание |
V3.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.1.2.0: ID: 357130 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 InterfacePROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new onlinehelp Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||