DWL@DWL10000112164
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.3.0 | * | 19.02.2016 | 1 МБ | EXE | AS3.0_HW_X20IF1063-1.exe | |
| Описание |
V3.0 HW Upgrade (X20IF1063-1) Revision information X20IF1063-1 Version 1.2.3.0: ID: 236405 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466345 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.2.0: ID: 431380 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.0.0: ID: 357110 Dynamic configuration The name of the generated netX module can be freely assigned inorder to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 371475 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.1.2.0: ID: 307815 Dynamic node number for netX Profibus slaves Possibility to set the node number dynamically for the X201063-1 netX Profibus slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42775a1.fw(19), 1\42775_1.fw(12) Version 1.1.0.1: ID: 257425 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master usingthe latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(18), 1\42775_1.fw(12) Version 1.0.2.0: ID: 240730 X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time X20 InterfacePROFIBUS DP Slave, Configuration of netX cycle time. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.1: ID: 237610 Interface module PROFIBUS DP Slave, new online help Interface module PROFIBUS DP Slave, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.0: ID: 235850 Interface module PROFIBUS Slave, first version Interface module PROFIBUS Slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) |
|||||