DWL@DWL10000462336
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.4.0 | * | 20.04.2018 | 13 МБ | EXE | AS3.0_HW_X20CM4810.exe | |
| Описание |
V3.0 HW Upgrade (X20CM4810) Revision information X20CM4810 Version 1.4.4.0: ID: 588375 Module documentation revised Data sheet V2.17 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.3.0: ID: 546540 Autogain Parameter limitation canceled Channel description changed: No Configuration description changed:No Firmware changed: No ID: 553085 / Support ID: 400228582 Fixed problem in the configuration settings Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 554210 Module documentation revised Data sheet V2.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.2.1: ID: 550890 Module documentation revised Data sheet V2.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 / Support ID: 400228582 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.3: ID: 514140 Fixed bug in hwx file Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.1: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.0: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.0.0: ID: 479050 / Support ID: 400173497 AsIOVib: new FUB "vbioCtrlCM4810Ex1" Bufferupload can be caneled by the user. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\51449_1.fw(7) Version 1.3.1.1: ID: 424945 Documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(6) Version 1.3.0.0: ID: 376140 The number of samples for the parameter calculation in the AnalogInput can now be changed cyclically if needed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51449_1.fw(5) Version 1.2.0.1: ID: 341170 AR verions in AS help updatet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(4) Version 1.1.2.1: ID: 318860 BufferLockValid01 comes a measurement cycle too late Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 318865 Improved filter characteristics to reduce the noise level Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(3) Version 1.1.1.0: ID: 307990 Support for the module X20CM4810 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 309665 Improved support of X20CM4810 in Automation Studio Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 310445 Fieldbusdesigner support added. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(1) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.0.0 | * | 20.12.2016 | 4 МБ | EXE | AS3.0_HW_X20CM4810.exe | |
| Описание |
V3.0 HW Upgrade (X20CM4810) Revision information X20CM4810 Version 1.4.0.0: ID: 479050 / Support ID: 400173497 AsIOVib: newFUB"vbioCtrlCM4810Ex1" Bufferupload can be caneled by the user. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(7) Version 1.3.1.1: ID: 424945 Documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(6) Version 1.3.0.0: ID: 376140 The number of samples for the parameter calculation in the AnalogInput can now be changed cyclically if needed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51449_1.fw(5) Version 1.2.0.1: ID: 341170 AR verions in AS help updatet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(4) Version 1.1.2.1: ID: 318860 BufferLockValid01 comes a measurement cycle too late Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 318865 Improved filter characteristics to reduce the noise level Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(3) Version 1.1.1.0: ID: 307990 Support for the module X20CM4810 Channel description changed: No Configuration description changed: No Firmware changed: No ID:309665 Improved support of X20CM4810 in Automation Studio Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 310445 Fieldbusdesigner support added. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(1) |
|||||