DWL@DWL10000308410
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.8.0.0 | * | 22.06.2021 | 1 МБ | EXE | AS3.0_HW_X20cIF2181-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF2181-2) Revision information X20cIF2181-2 Version 1.8.0.0: ID: 695380 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(59148), 1\57914_1.pci(59138), 1\57914a0.epl(231), 1\57914a1.epl(231) Version 1.7.1.0: ID: 698365 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57914_0.pci(58636), 1\57914_1.pci(58625), 1\57914a0.epl(229), 1\57914a1.epl(229) Version 1.7.0.0: ID: 679535 Support HW-variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\57914_0.pci(58636), 1\57914_1.pci(58625), 1\57914a0.epl(229), 1\57914a1.epl(229) Version 1.6.0.0: ID: 675065 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58636), 1\57914a0.epl(229) Version 1.5.0.0: ID: 629335 Module documentation revised Data sheetV1.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 629355 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58124), 1\57914a0.epl(227) Version 1.4.0.0: ID: 573850 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56586), 1\57914a0.epl(221) Version 1.3.3.0: ID: 542400 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56330), 1\57914a0.epl(220) Version 1.3.2.0: ID: 518145 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219) Version 1.3.1.0: ID: 502085 Controller – Redundanz + Ringredundanz: the combination of Controller – Redundanz + Ringredundanz with a broken ring could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 504065 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504185 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(55818), 1\57914a0.epl(218) Version 1.1.1.0: ID: 457675 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 460280 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214) Version 1.1.0.0: ID: 449785 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212) Version 1.0.0.0: ID: 342395 Support X20cIF2181-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.0 | * | 18.03.2020 | 1 МБ | EXE | AS3.0_HW_X20cIF2181-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF2181-2) Revision information X20cIF2181-2 Version 1.7.0.0: ID: 679535 Support HW-variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58636), 1\57914_1.pci(58625), 1\57914a0.epl(229), 1\57914a1.epl(229) Version 1.6.0.0: ID: 675065 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58636), 1\57914a0.epl(229) Version 1.5.0.0: ID: 629335 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 629355 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with largernetwork expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58124), 1\57914a0.epl(227) Version 1.4.0.0: ID: 573850 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56586), 1\57914a0.epl(221) Version 1.3.3.0: ID: 542400 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happenthat no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56330), 1\57914a0.epl(220) Version 1.3.2.0: ID: 518145 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219) Version 1.3.1.0: ID: 502085 Controller – Redundanz + Ringredundanz: the combination of Controller – Redundanz + Ringredundanz with a broken ring could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 504065 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504185 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(55818), 1\57914a0.epl(218) Version 1.1.1.0: ID: 457675 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460280 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214) Version 1.1.0.0: ID: 449785 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212) Version 1.0.0.0: ID: 342395 Support X20cIF2181-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.6.0.0 | * | 31.01.2020 | 1 МБ | EXE | AS3.0_HW_X20cIF2181-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF2181-2) Revision information X20cIF2181-2 Version 1.6.0.0: ID: 675065 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58636), 1\57914a0.epl(229) Version 1.5.0.0: ID: 629335 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 629355 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58124), 1\57914a0.epl(227) Version 1.4.0.0: ID: 573850 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56586), 1\57914a0.epl(221) Version 1.3.3.0: ID: 542400 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent inthe mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56330), 1\57914a0.epl(220) Version 1.3.2.0: ID: 518145 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219) Version 1.3.1.0: ID: 502085 Controller – Redundanz + Ringredundanz: the combination of Controller – Redundanz + Ringredundanz with a brokenringcould lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 504065 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504185 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(55818), 1\57914a0.epl(218) Version 1.1.1.0: ID: 457675 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460280 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnectedcontrolled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214) Version 1.1.0.0: ID: 449785 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212) Version 1.0.0.0: ID: 342395 Support X20cIF2181-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 15.02.2019 | 1 МБ | EXE | AS3.0_HW_X20cIF2181-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF2181-2) Revision information X20cIF2181-2 Version 1.5.0.0: ID: 629335 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 629355 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(58124), 1\57914a0.epl(227) Version 1.4.0.0: ID: 573850 Support HW-Revision DO Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\57914_0.pci(56586), 1\57914a0.epl(221) Version 1.3.3.0: ID: 542400 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56330), 1\57914a0.epl(220) Version 1.3.2.0: ID: 518145 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219) Version 1.3.1.0: ID: 502085 Controller – Redundanz + Ringredundanz: the combination of Controller – Redundanz + Ringredundanz with a broken ring could lead to fail of CN´s Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 504065 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504185 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(55818), 1\57914a0.epl(218) Version 1.1.1.0: ID: 457675 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460280 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214) Version 1.1.0.0: ID: 449785 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212) Version 1.0.0.0: ID: 342395 Support X20cIF2181-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.3.0 | * | 14.07.2017 | 1 МБ | EXE | AS3.0_HW_X20cIF2181-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF2181-2) Revision information X20cIF2181-2 Version 1.3.3.0: ID: 542400 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\57914_0.pci(56330), 1\57914a0.epl(220) Version 1.3.2.0: ID:518145 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219) Version 1.3.1.0: ID: 502085 Controller – Redundanz + Ringredundanz: the combination of Controller – Redundanz + Ringredundanz with abroken ringcould lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 504065 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID:504185 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(55818), 1\57914a0.epl(218) Version 1.1.1.0: ID: 457675 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460280 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214) Version 1.1.0.0: ID: 449785 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212) Version 1.0.0.0: ID: 342395 Support X20cIF2181-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207) |
|||||