DWL@DWL10000455460
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.1.0 | * | 11.12.2019 | 3 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction forAutomation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptationsfor Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID:614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than canbetransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.9.1.0 | * | 02.04.2019 | 6 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message couldoccur. The message was eliminated because it was without any significance forusing the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.9.0.0 | * | 21.02.2019 | 3 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedurewas defined automatically (given by the IO-Link device). The extension offersto force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.8.0.0 | * | 13.11.2018 | 3 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.8.0.0: ID: 614495 Module documentation revised Datasheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when moreBytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.0 | * | 30.05.2018 | 3 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message willbe shown, when more Bytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.6.1.1 | * | 05.09.2017 | 3 МБ | EXE | AS3.0_HW_X20cDS438A.exe | |
| Описание |
V3.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||