DWL@DWL10000104962
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.4.0 | * | 22.04.2010 | 538 кБ | EXE | AS2.6_HW_5LS187.61.exe | |
| Описание |
V2.6 HW Upgrade (5LS187.61) Revision information 5LS187.61: Version 1.0.1.0: ID#173240: On modules delivered between August 1, 2007and January 24, 2008,this can result in read errors from the battery buffered SRAM. Version 1.0.2.0: ID#213715: Input data sometimesnot completely transferred when using multiplexed stations and an I/O prescaler > 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.3.0: ID#224455: CAN TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.4.0: ID#229070: CAN transmiter blockade after cable un-/plugged corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#229170: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers. Channel description changed: No Configuration description changed: No Firmware changed: Yes |
|||||