The IEC 61131-3 programming languages (ST, LD, FBD) provide standardized access to PLC programming.
- Requirements
- Automation Studio
- Contents
- Use Automation Studio's editor and SmartEdit features
- Work with basic elements and apply commands in Structured Text
- Recognize reserved keywords and use them during programming
- Program command groups and arithmetic functions
- Use comparison operators and Boolean connectives
- Apply elements to program flow control
- Create programs that call actions, functions and function blocks and explain possible use cases
- Sketch state machines and implement them in source code
Learning format | ![]() | ![]() | ![]() |
|---|---|---|---|
Duration | 1 day The duration and contents may vary depending on the country. | ||
Order number | S5LT-TR1-0246-0 The order number may vary depending on the country. | ||
Booking | |||