Описание

Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain.

B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to design, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.

  • Introduction to "Smart Safe Reaction"
  • mapp Safety concept
  • Configuring the safety application in Automation Studio
  • Programming simple safety applications in SafeDESIGNER
  • Integrating the safety application into the functional application
  • Commissioning and testing a safety application
  • Service and diagnostics of safety applications

Предоставляемые документы

TM515 – Programming and commissioning safety applications with mapp Safety

TM515 - Programming and commissioning safety applications with mapp Safety

Learning objectives and content

  • mapp Safety concept
  • Installation, licensing and help documentation
  • Understanding how a sample application works
  • Creating the initial mapp Safety project
  • Configuring the safety application in Automation Studio
  • Configuration of the safety application in SafeDESIGNER
  • Implementing a sample application
  • Installation and commissioning
  • Operating a mapp Safety HMI application
  • Safe machine options
  • Service and diagnostics of safety applications
  • TM515TRE.472-GER
  • TM515TRE.472-ENG

Требуется

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Артикул

SEM515.1

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша

Организатор

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша

Телефон:
+48 / 61 8460 - 500

Дополнительная информация

С: 15.06.2026
Начало: 09:00


По: 15.06.2026
конец: 16:00


Свободные места:
Продолжительность: 6 часов

Язык: Польский