Описание

This seminar covers the basics of controlling an axis with mapp Motion.

Learning objectives and contents

  • Participants will be able to configure servo hardware and initialize motion parameters.
  • Participants will be able to diagnose axis errors and auto-tune the axis using the motion test environment built into Automation Studio.
  • Participants will be able to set up drive and motor simulation.
  • Participants will be able to use the latest motion library provided in Automation Studio to quickly start axis movement.
  • Participants will be able to understand the motion control concept by following a state diagram.

Предоставляемые документы

TM400 – Introduction to Motion Control

TM400 – Introduction to motion control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM415 – Introduction to mapp Axis

TM415 – Basics of mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 – Programming mapp Axis

TM416 – Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Требуется

Артикул

SEM415.1A

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Roswell, GA Eastern Time Zone
1250 Northmeadow Parkway
30076 Roswell
США

Организатор

Training
11415 Old Roswell Road
30009 Alpharetta
США

Телефон:
+1 / 770 772 - 0400

Дополнительная информация

С: 20.11.2026
Начало: 09:00


По: 20.11.2026
конец: 17:00


Свободные места:
Продолжительность: 8 часов

Язык: Английский