Описание

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Guidance in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Preparing of information for support requests
  • Navigating Automation Help
  • mapp Technology - Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram

Предоставляемые документы

TM400 – Introduction to Motion Control

TM400 – Introduction to motion control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM415 – Introduction to mapp Axis

TM415 – Basics of mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 – Programming mapp Axis

TM416 – Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Требуется

Артикул

SEM415.2

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Германия

Организатор

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Германия

Телефон:
+49 / 211 157 780 - 0

Дополнительная информация

С: 08.09.2026
Начало: 09:00


По: 09.09.2026
конец: 16:30


Свободные места:
Продолжительность: 2 День

Язык: Немецкий