Описание

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Documents provided

TM400 – Übersicht Antriebstechnik

TM415 – Grundlagen mapp Axis

TM416 – Programmierung mapp Axis

Требуется

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Артикул

SEM415.3

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Швейцария

Организатор

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Швейцария

Телефон:
+41 / 52 72856 - 00

Дополнительная информация

С: 08.06.2026
Начало: 09:00


По: 10.06.2026
конец: 17:00


Продолжительность: 3 День

Язык: Немецкий