Описание
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
Артикул
SEM210.2
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Германия
Организатор
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Германия
Телефон:
+49 / 211 157 780 - 0
Дополнительная информация
С: 02.06.2026
Начало: 09:00
По: 03.06.2026
конец: 16:30
Свободные места:
Продолжительность:
2 День
Язык: Немецкий