B&R expanding the successful Power Panel HMI family
also features POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link technology as well as optional RS232, RS485 and CAN connections to offer a wide range of possibilities for peripheral devices. Both of [...] memory. This controller provides a built-in touch screen and is being offered in three display sizes ranging from 5.7" to 10.1". In addition to achieving cycle times as low as 1 ms, the Power Panel C70 also [...] is fully web-compatible and can even be used as a VNC client. The terminal series is being offered with four TFT display sizes ranging from 4.3" to 10.1" and comes with two Ethernet interfaces, two USB