Automation PC 910 from B&R with integrated UPS card
Intelligent safeguard against power outages and fluctuations For its Automation PC 910, B&R offers a UPS solution that saves both space and costs. Should the external power supply fail, the UPS ensures [...] the PC is on and is therefore able to compensate for power fluctuations in addition to outages. As an insert card, the UPS solution from B&R is especially convenient. Installed directly in the PC, it requires [...] 2.2 Ah, is sufficient for the most common configurations of B&R's extremely customizable industrial PC. For high-performance configurations with extensive options and multiple insert cards, the larger UPS