Combining proven and state-of-the-art technology
Full compatibility: New Automation Panels in 4:3 format In addition to widescreen panels, B&R is now offering second generation Automation Panel displays in conventional 4:3 format with single-touch operation [...] such as LED backlighting. Since these panels are part of B&R's modular system platform, they can be combined with a suitable module to create a powerful panel PC – with scalable performance up to Intel [...] Automation Panels in 4:3 format without having to modify the software a single bit. 12.1" and 15" panels with XGA resolution are available for control cabinet installations in addition to a 19" panel with SXGA