Fanless from -20°C to +60°C
New Panel PC from 7.0" to 15.6" with rugged design and shallow installation depth With the Panel PC 1200, B&R introduces a compact and cost-effective all-in-one PC. Equipped with the latest Intel Atom [...] 256 GB of mass storage, the Panel PC 1200 is ideal for running HMI applications under Windows or Linux operating systems. With 2x Gigabit Ethernet and 2x USB 3.0, the Panel PC 1200 is ready for integration [...] CFast cards are used for data storage. Precise and reliable, even wearing thick leather gloves The Panel PC 1200 is available in four sizes from 7.0" to 15.6". The projected capacitive multi-touch screens