SuperTrak
Power supply
Power supply
Componentes e módulos
Número do material
Descrição
8FZAP0.00.0100-1
SuperTrak motor power supply 1.5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 1.5 m wiring harness for connection to the bus system
8FZAP0.00.0200-1
SuperTrak motor power supply 8 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 8 m wiring harness for connection to the bus system
8FZAP0.00.0300-1
SuperTrak motor power supply 5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 5 m wiring harness for connection to the bus system
Produtos
PCs Industriais
IHM
Sistemas de controle
Sistemas de I/O
Sistemas de visão
Tecnologia de segurança
Motion control
Sistemas mecatrônicos
ACOPOS 6D
ACOPOStrak
SuperTrak