|
X67DI1371
|
X67 digital input module, 8 inputs, 24 VDC, sink, input filter 1 ms
|
|
|
X67DI1371.L08
|
X67 digital input module, 16 inputs, 24 VDC, sink, input filter 1 ms, M8 connectors, high-density module
|
|
|
X67DI1371.L12
|
X67 digital input module, 16 inputs, 24 VDC, sink, input filter 1 ms, M12 connectors, high-density module
|
|
|
X67DI1372
|
X67 digital input module, 8 inputs, 24 VDC, source, input filter 1 ms
|
|
|
X67DM1321
|
X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
|
|
|
X67DM1321.L08
|
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
|
|
|
X67DM1321.L12
|
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
|
X67DM1321.L12-1
|
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, pinning variant, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
|
X67DM9321
|
X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, X2X Link address switch
|
|
|
X67DM9321.L12
|
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, X2X Link address switch, high-density module
|
|
|
X67DM9331.L12
|
X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter, single-channel sensor/actuator supply monitoring, M12 connectors, X2X Link address switch, high-density module
|
|
|
X67UM1352
|
X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source
|
|