Materiaalnummer Omschrijving
1TC10X0.1 License for controller redundancy (TC). One license per redundant CPU is required. This license is supported starting with version 4.9. This license is supported starting with version 4.9.
1TC4601.06-5 License for Automation Runtime Embedded (TC). One license per target system is required. This license is supported starting with version 4.9.
1TC4700.00 License for B&R Hypervisor (TC). One license per target system is required. This license is supported starting with version 4.9.
1TG10X0.1 TG license for controller redundancy - Changeover times within a few milliseconds - Synchronization with microsecond accuracy - Seamless integration via X20 redundancy link interface - No special controller hardware, standard X20 controller - One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure automation. A redundant controller consists of two assemblies (primary/secondary) with identical hardware. If one of the controllers fails, then a bumpless redundancy switchover to the other controller takes places automatically. Important: Two licenses (two controllers) are required for a redundancy system!
1TG4600.00 License for Automation Runtime Simulation (TG). Technology Guard hardware additionally required. One license per target system is required.
1TG4600.01 License for Automation Runtime Simulation (SW). Requires installation of a SW container Technology Guard. One license per target system is required. This license is supported starting with version 4.9.
1TG4601.06-5 Automation Runtime Embedded TG license
1TG4601.06-T Automation Runtime Embedded Terminal TG license
1TG4700.00 B&R Hypervisor

Graag land en taal kiezen

B&R Logo