Materiaalnummer Omschrijving
1TGAP4XEAS-0000NEW Engineering AS Edition APROL, NEW ≤ R4.4-01 Enables the creation of the controller hardware configuration and the configuration of the fieldbuses for all APROL releases ≤ R4.4-01. Note: For APROL releases ≥ R4.4-65, reseller license 1TGSWAS.SNG.01-01 is required.
AP.ACC-1487 Windows Pro 11 ENG USB, 1 lic. ≥ R4.2-07 Microsoft Windows Pro 11 ENG box license Requires 64-bit processor and 64-bit host operating system Language: English Installation medium: USB flash drive Can be used for APROL ≥ R4.2-07 Required for APROL ≥ R4.4-00
AP.R40-E-SD-NEW B&R SafeDESIGNER single license APROL R4.0/4.2 license - SafeDESIGNER V4.x B&R license code for APROL activation System functions via software registration at http://www.br-automation.com in the Service / Software registration area.

Graag land en taal kiezen

B&R Logo