Materiaalnummer Omschrijving
X20CM0985 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately!
X20CM0985-02 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, adapted to VDE guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM0985-1 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM4323 X20 PWM module, 4 digital outputs for switching electromechanical loads, 24 VDC, oversampling output functions, time-triggered output functions, NetTime function
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20CM8323 X20 PWM module, 8 digital outputs for switching electromechanical loads, 0.6 A continuous current, 2 A peak current, current monitoring, switching instant detection
X20DM9324 X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DMF320 X20 digital mixed module, 16 inputs, 24 VDC, sink, additional functions, 16 digital channels, 24 VDC, 0.5 A, configurable as inputs or outputs, 3x PWM, 2x optional 0.5 or 2 A output, 1-wire connections
X20DO2321 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
X20DO2322 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20DO2623 X20 digital output module, 2 outputs, 100 to 240 VAC, 1 A, source, 240 V keyed, 3-wire connections
X20DO2633 X20 digital output module, 2 triac outputs, 48 to 240 VAC, 2 A, L-switching, phase angle control, 240 V keyed
X20DO2649 X20 digital output module, 2 relays, changeover contacts, 240 VAC / 5 A, 24 VDC / 5 A
X20DO4321 X20 digital output module, 4 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
X20DO4322 X20 digital output module, 4 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20DO4332 X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
X20DO4332-1 X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections, PWM output
X20DO4529 X20 digital output module, 4 relays, changeover contacts, 115 VAC / 0.5 A, 24 VDC / 1 A
X20DO4613 X20 digital output module, 4 triac coupler outputs, 48 to 240 VAC, 50 mA, zero-crossing detection, 240 V keyed
X20DO4623 X20 digital output module, 4 outputs, 100 to 240 VAC, 0.5 A, source, 240 V keyed, 2-wire connections
X20DO4633 X20 digital output module, 4 triac outputs, 48 to 240 VAC, 1 A, L-switching, phase angle control, 240 V keyed
X20DO4649 X20 digital output module, 4 relays, normally open contacts, 240 VAC / 5 A
X20DO4F49 X20 digital output module, 4 relays, 2x normally open contacts, 2x changeover contacts, 240 VAC / 2 A, 250 VDC / 0.28 A
X20DO6321 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, sink, 2-wire connections
X20DO6322 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20DO6325 X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, open circuit and overload detection, 2-wire connections
X20DO6529 X20 digital output module, 6 relays, normally open contacts, 115 VAC / 0.5 A, 30 VDC / 1 A
X20DO6639 X20 digital output module, 6 relays, normally open contacts, 240 VAC / 2 A, 30 VDC / 2 A
X20DO8232 X20 digital output module, 8 outputs, 12 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO8322 X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DO8323 X20 digital output module, 8 outputs, 12 to 24 V, 0.5 A, sink/source, 1-wire connections, full bridge, half bridge, thermal overload protection
X20DO8331 X20 digital output module, 8 outputs, 24 VDC, 2 A, sink, supply directly on module, 1-wire connections
X20DO8332 X20 digital output module, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO8332-1 X20 digital output module, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
X20DO9321 X20 digital output module, 12 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20DO9322 X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DOD322 X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20DOF321 X20 digital output module, 16 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20DOF322 X20 digital output module, 16 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20RT8001 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A / 0.53 A, <1 µs, configurable as inputs or outputs, reACTION Technology module
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20SBD4M1 ACOPOS X2 universal drives, module power supply 24 to 48 VDC ±25%, 2 motor connections, universal motor interface, universal encoder interface

Graag land en taal kiezen

B&R Logo