DWL@DWL10000526685

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.0.3.0 * 20/11/2018 4 Mo EXE AS4_HW_X90CP174.48-00.exe
Description V4.3 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanismhasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.0.2.0 * 20/02/2018 4 Mo EXE AS4_HW_X90CP174.48-00.exe
Description V4.3 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 1\60223_1.fp(23)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo