Automation PC 50A
fast and reliable communication USB 4x USB 3.2 Gen 1, 2x USB 3.2 Gen 2, 1x USB-C 3.2 Other ports 4x DisplayPort, 1x M.2 (standard), 2x 2.5" SATA SSD (optional), up to 4 PCI/PCI Express slots, RAID option [...] Designed for demanding applications that process large volumes of data, it stands at the forefront of the B&R PC portfolio as the ultimate high-end solution . As industrial automation becomes increasingly complex [...] options provide extensive expandability. Outstanding performance leverages the full potential of B&R hardware. Ready for new advancements in AI and deep learning. Engineered for long-term industrial