Référence produit Description
6ACCMA11.0100-000 FT50/FT51 VESA bracket
6PM.AC.CLP-100 100x retaining clips for Power Panel T-Series mobile
6PM.AC.PAN-050 T50 mobile 5 inch, panel installation set
6PM.AC.PAN-070 T50 mobile 7 inch, panel installation set
6PM.AC.PAN-101 T50 mobile 10.1 inch, panel installation set
6PM.AC.RAM-001 RAM installation set 1 inch B-ball, diamond plate for panel, including screws, short connecting arm, round base plate, suitable for T50 mobile 5", 7"
6PM.AC.RAM-002 RAM installation set 1.5 inch, C-ball, diamond plate for panel, including screws, medium connecting arm, round base plate, suitable for T50 mobile 5", 7", 10.1"
X90AC-RP-SC-00 X90 service access cap replacement part set 1x silicone profile gasket, orange 1x silicone profile gasket, yellow 1x service access cap with ejection function

Veuillez sélectionner un pays et une langue

B&R Logo