1TGMPROBCDC.10-01

General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp Robotics basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
Référence produit:
1TGMPROBCDC.10-01
Description:

Cutter diameter compensation makes it possible to program workpiece contours independently of tool geometry. One license is necessary for each axis group.

Applications type:
  • Separation processes (laser cutting, water jet cutting)
  • Cutting processes (milling, turning, drilling)
Périmètre fonctionnel:

mapp Robotics automatically calculates the actual contour taking into account the current tool. The tool radius is specified in the individual tool data and defined by the tool data number. The finished contour can thus be programmed without having to take the tool being used into account during programming. Cutter diameter compensation includes automatic bottleneck detection.

Autres informations:

See the EULA at www.br-automation.com/eula.

Accessoires obligatoires
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)

Veuillez sélectionner un pays et une langue

B&R Logo