DWL@DWL10000794793
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 31/07/2024 | 3 Mo | EXE | AS6_HW_X20cAO2438.exe | |
| Description |
V6.0 HW Upgrade (X20cAO2438) Revision information X20cAO2438 Version 1.5.0.0: ID: TDYD-2217 Fix: X20AI2438, X20AO2438: within HART 7 DTM used extended commands failed. If the extendend commands format was used, the modules returned a timeout error message. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57873_2.fw(130) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 678655 Adaptations for fieldbus supportin AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 719685 Product improvement Corrected error response in connection with the ASHart library Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57873_2.fw(120) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 562755 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 658110 Module documentation revised Data sheet V 1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(110) Version 1.0.7.1: ID: 515650 Internal Revision Adaption of hardware description file for use with AS 4.3.2.x Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 515800 Max. data transfer revised Warning/Error message will be shown, when 31 or more Byte are defined in inputdirection in AS. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 521155 Moduledocumentation revised Data sheet V 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.7.0: ID: 492170 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 499435 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503625 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.6.5: ID: 492170 DTM diagnose revised DTM diagnosis functioncan be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499435 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.3: ID: 402915 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.2: ID: 342530 Support X20cAO2438 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) |
|||||