DWL@DWL10000810519
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 11/02/2025 | 627 Ko | EXE | AS6_HW_5AC901.ISRM-00.exe | |
| Description |
V6.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.5.0.0: ID: AQAJ-8842 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.4.0.0: ID: 778710 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.2.0: ID: 751560 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.1.0: ID: 603884 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651000 Support for IOMapping and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\55376_0.pci(3) Version 1.1.0.0: ID: 507060 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.ISRM-00together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414865 Module is no longer marked asan accessory Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||